Radiation-tolerant (RT) ProASIC3 FPGAs are the first to offer designers of spaceflight hardware a radiation-tolerant, reprogrammable, nonvolatile logic integration vehicle. They are intended for low-power space applications requiring up to 3,000,000 system gates.
FlashPro6 offers exceptionally high performance through USB 3.0 that supports Serial Peripheral Interconnect (SPI) client and JTAG interfaces.
FlashPro5 offers high performance through USB 2.0 that supports Serial Peripheral Interconnect (SPI) and JTAG interfaces.
FlashPro4 is designed for JTAG programming of older Microchip FPGA families, including IGLOO, ProASIC3, SmartFusion, and Fusion. It is suitable for existing designs that do not require SPI Slave programming, advanced debugging, or high-speed programming
Silicon Sculptor 4 CE-compliant production device programmer works alongside Silicon Sculptor adapter modules to program the FPGA devices. It concurrently programs large FPGA parts without performance degradation.
Live Chat